IESNA:LM-63-2002 [TEST]P983051 [TESTLAB]INNOVATION CENTER(P3) [ISSUEDATE]04/23/2025 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-1905-313-5) [MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX [LUMCAT]24CZ-LD5-40SE-UNV-L850-HRP-CD1-U [LUMINAIRE] METALUX CRUZE 2x4 4000LM STANDARD EFFICACY PACKAGE 80CRI 5000K TROFFER LENS WITH HRP FILM INSERT [LAMP] 5000K CCT, 80 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.25A 30.4W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]80 [_SEARCH_COLORTEMP]5000K [_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare [_SEARCH_MOUNTING] Ceiling, Recessed [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]3139 TILT=NONE 1 -1 1 37 5 1 1 2.0000 4.0000 0.0000 1.000 1 30.4 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 22.5 45 67.5 90 1031.4 1035.4 1031.4 1026.0 1016.6 1005.8 992.3 976.2 958.7 938.5 917.0 892.8 866.0 839.0 809.5 777.2 746.3 711.3 675.0 637.4 598.4 559.3 517.7 474.6 431.7 387.3 337.5 291.8 246.1 200.3 157.3 115.6 82.0 52.4 29.6 13.5 0.0 1031.4 1028.6 1026.0 1020.6 1012.5 1001.8 988.3 973.5 957.4 938.5 915.7 892.8 868.6 841.8 813.5 783.9 751.7 720.8 685.8 650.8 613.2 575.5 536.5 496.2 454.5 412.8 369.8 325.4 285.0 246.1 205.7 169.4 134.5 99.5 49.8 16.1 0.0 1031.4 1032.7 1030.0 1024.6 1016.6 1007.1 996.4 981.6 966.8 948.0 927.8 906.3 882.1 857.9 831.0 802.7 773.2 742.3 710.0 676.4 642.7 607.8 574.1 539.2 505.6 467.9 431.7 396.7 360.3 320.0 281.0 236.7 161.3 104.9 55.1 13.5 0.0 1031.4 1031.4 1028.6 1023.3 1016.6 1008.5 999.1 984.3 969.5 950.7 933.2 913.0 890.2 867.3 841.8 814.9 786.6 758.4 730.1 703.2 675.0 645.4 614.5 584.9 551.3 520.4 486.8 451.8 415.5 376.5 306.6 223.2 162.7 106.2 51.1 9.4 0.0 1031.4 1027.3 1027.3 1023.3 1016.6 1009.9 999.1 987.0 972.2 956.1 937.2 917.0 895.6 874.0 849.8 824.3 797.4 770.5 746.3 719.4 691.2 662.9 633.3 603.7 572.8 540.5 508.3 474.6 437.0 388.6 295.8 220.5 166.7 107.6 48.4 8.1 0.0